1.26.5.59 FLEXCOMx_TWI_TransferDirGet Function
C
/* x = FLEXCOM instance number */
/* TWI slave mode */
FLEXCOM_TWI_SLAVE_TRANSFER_DIR FLEXCOMx_TWI_TransferDirGet(void)
Summary
Returns the TWI transfer direction.
Description
This function returns the TWI transfer direction.
Precondition
FLEXCOMx_TWI_Initialize must have been called for the associated FLEXCOM TWI instance.
Parameters
None.
Returns
FLEXCOM_TWI_SLAVE_TRANSFER_DIR_WRITE - TWI master is writing data to TWI slave
FLEXCOM_TWI_SLAVE_TRANSFER_DIR_READ - TWI master is reading data from TWI slave
Example
FLEXCOM_TWI_SLAVE_TRANSFER_DIR transferDir; transferDir = FLEXCOM0_TWI_TransferDirGet();
Remarks
None