1.26.5.7 FLEXCOMx_USART_WriteByte Function
C
/* x = FLEXCOM instance number */
/* Blocking mode */
void FLEXCOMx_USART_WriteByte( int data )
Summary
Submits a byte of data to the given USART peripheral to transfer
Description
This function submits a byte of data to the USART peripheral to transfer. This Function is available only in non-interrupt mode.
Precondition
-
FLEXCOMx_USART_Initialize must have been called for the associated USART instance.
-
Transmitter readiness must be confirmed using FLEXCOMx_USART_TransmitterIsReady.
Parameters
Param | Description |
---|---|
data | Data byte to be transferred. |
Returns
None
Example
char myData = 'A';
if(FLEXCOM0_USART_TransmitterIsReady() == true)
{
FLEXCOM0_USART_WriteByte(myData);
}
Remarks
None