1.26.5.26 FLEXCOM_USART_STOP Enum
C
/* Blocking, non-blocking and ring buffer mode */ typedef enum { FLEXCOM_USART_STOP_1_BIT = FLEX_US_MR_NBSTOP_1_BIT, FLEXCOM_USART_STOP_1_5_BIT = FLEX_US_MR_NBSTOP_1_5_BIT, FLEXCOM_USART_STOP_2_BIT = FLEX_US_MR_NBSTOP_2_BIT, /* Force the compiler to reserve 32-bit memory for each enum */ FLEXCOM_USART_STOP_INVALID = 0xFFFFFFFF } FLEXCOM_USART_STOP;
Summary
Defines the data type for the FLEXCOM USART peripheral stop bits
Description
This may be used in the FLEXCOMx_USART_SerialSetup API to change the stop bit configuration
Remarks
None