1.26.5.51 FLEXCOM_SPI_CLOCK_POLARITY Enum
C
/* SPI master mode */ typedef enum { /* The inactive state value of clock is logic level zero */ FLEXCOM_SPI_CLOCK_POLARITY_IDLE_LOW = 0 << FLEX_SPI_CSR_CPOL_Pos, /* The inactive state value of clock is logic level one */ FLEXCOM_SPI_CLOCK_POLARITY_IDLE_HIGH = 1 << FLEX_SPI_CSR_CPOL_Pos, /* Force the compiler to reserve 32-bit space for each enum value */ FLEXCOM_SPI_CLOCK_POLARITY_INVALID = 0xFFFFFFFF }FLEXCOM_SPI_CLOCK_POLARITY;
Summary
Identifies FLEXCOM SPI Clock Polarity Options
Description
This enumeration identifies possible FLEXCOM SPI Clock Polarity Options.
Remarks
None.