1.26.5.74 FLEXCOM_TWI_SLAVE_ACK_STATUS Enum

C

/* TWI slave mode */

typedef enum
{
    /* Received ACK from I2C master */
    FLEXCOM_TWI_SLAVE_ACK_STATUS_RECEIVED_ACK,
    
    /* Received NACK from I2C master */
    FLEXCOM_TWI_SLAVE_ACK_STATUS_RECEIVED_NAK,
    
}FLEXCOM_TWI_SLAVE_ACK_STATUS;

Summary

Defines the enum for the TWI slave acknowledgement.

Description

Defines the enum for the TWI slave acknowledgement. Enum of this type is returned by the FLEXCOMx_TWI_LastByteAckStatusGet() function.

Remarks

None.