1.32.25.15 SDHCx_ClockEnable Function

C

/* x = SDHC instance number (x is applicable only on devices with more than one instances of SDHC) */

void SDHCx_ClockEnable ( void )

Summary

Enable SDHC clock

Description

Enables SDHC clock

Precondition

SDHCx_Initialize() must have been called first for the associated instance.

Parameters

None.

Returns

None.

Example

SDHC1_ClockEnable();

Remarks

None.