1.32.25.14 SDHCx_ClockSet Function

C

/* x = SDHC instance number (x is applicable only on devices with more than one instances of SDHC) */

bool SDHCx_ClockSet ( uint32_t clock)

Summary

Sets the SDHC clock frequency

Description

Sets the SDHC clock frequency

Precondition

SDHCx_Initialize() must have been called first for the associated instance.

Parameters

Param Description
clock SDHC clock frequency

Returns

None.

Example

SDHC1_ClockSet(400000);

Remarks

None.