1.32.25.31 SDHC_BUS_WIDTH Enum
C
typedef enum { SDHC_BUS_WIDTH_1_BIT = 0, SDHC_BUS_WIDTH_4_BIT } SDHC_BUS_WIDTH;
Summary
The enumeration lists the bus widths for the SDHC bus.
Description
The enumeration is used to identify the bus width mode for the SDHC bus.
Remarks
None.