1.32.25.23 SDHC_RESET_TYPE Enum
C
typedef enum { // Reset all errors SDHC_RESET_ALL = 0x01, // Reset command errors SDHC_RESET_CMD = 0x02, // Reset data errors SDHC_RESET_DAT = 0x04 } SDHC_RESET_TYPE;
Summary
The enumeration lists the types of errors application can reset
Description
The enumeration is used to select the error type to reset.
Remarks
None.