1.32.25.22 SDHC_SPEED_MODE Enum

C

typedef enum
{
    // SDHC speed normal
    SDHC_SPEED_MODE_NORMAL = 0,
    // SDHC speed high speed
    SDHC_SPEED_MODE_HIGH
    
} SDHC_SPEED_MODE;

Summary

Defines enumeration for supported speed modes

Description

The enumeration is passed as an argument to set the speed mode in the SDHCx_SpeedModeSet() API

Remarks

None.