1.32.25.24 SDHC_READ_RESPONSE_REG Enum
C
typedef enum { // Read response register 0 SDHC_READ_RESP_REG_0 = 0, // Read response register 1 SDHC_READ_RESP_REG_1, // Read response register 2 SDHC_READ_RESP_REG_2, // Read response register 3 SDHC_READ_RESP_REG_3, // Read all the response registers SDHC_READ_RESP_REG_ALL } SDHC_READ_RESPONSE_REG;
Summary
The enumeration lists the response registers that can be read for a given command.
Description
The enumeration is used to identify the response register that the application wants to read.
Remarks
None.