1.9.10.17 FCW_BootFlashWriteProtectDisable Function

C

void FCW_BootFlashWriteProtectDisable( BOOT_FLASH_BANK bootBank, FCW_BOOT_FLASH_WRITE_PROTECT writeProtectPage );

Summary

Disable write protection for boot flash

Description

This function disables write protection for the given page of boot flash bank.

Precondition

None

Parameters

Param Description
bootBank boot flash bank
writeProtectPage boot flash page for which write protection has to be disabled

Returns

None.

Example

FCW_BootFlashWriteProtectDisable(BOOT_FLASH_BANK_1, FCW_BOOT_WRITE_PROTECT_PAGE_0);