1.9.10.10 FCW_ProgramFlashBankSelect Function
C
void FCW_ProgramFlashBankSelect( PROGRAM_FLASH_BANK pfmBank );
Summary
Selects program flash bank
Description
This function selects program flash bank which will be mapped to lower PFM region.
Precondition
None
Parameters
Param | Description |
---|---|
pfmBank | Program flash bank to be selected |
Returns
None.
Example
FCW_ProgramFlashBankSelect(PROGRAM_FLASH_BANK_1);