1.9.10.18 FCW_BootFlashWriteProtectLock Function
C
void FCW_BootFlashWriteProtectLock( BOOT_FLASH_BANK bootBank )
Summary
Disable Writes to boot Flash Write Protect register
Description
This Function will disable writes to write protect register for the given boot bank. Once locked calling FCW_BootFlashWriteProtectEnable() does not have any effect.
Precondition
None
Parameters
Param | Description |
---|---|
bootBank | boot flash bank |
Returns
None.
Example
FCW_BootFlashWriteProtectLock(BOOT_FLASH_BANK_1);
Remarks
Writes to write protect lock register can be enabled only by Reset.