1.9.10.24 PFM_WP_REGION_SETUP Struct

C

typedef struct
{
    /* The Region Base Address is the concatenation of PWPBASE[23:12] and 0x000.
     * It is the starting address of the region and it should be page alligned
    */
    uint32_t regionBaseAddress;

    /* when enabled, mirrors Lower PFM settings to Upper or Upper PFM settings to Lower.
     * Used to maintain WP consistency between Upper and Lower PFM when using PFM swapping happens.
    */
    bool mirrorEnable;

    /* Region Size is ((regionSize+1) * 4KB).
     * (regionBaseAddress + regionSize) becomes the end of the region.
    */
    uint32_t regionSize;

}PFM_WP_REGION_SETUP;

Summary

PFM write protect region Setup Structure

Description

This structure sets up program flash memory write protect region

Remarks

None.