1.9.10.13 FCW_PFM_WriteProtectEnable Function

C

void FCW_PFM_WriteProtectEnable( PFM_WP_REGION region );

Summary

Enable write protection for program flash

Description

This function enables write protection for the given region.

Precondition

None

Parameters

Param Description
region Region number

Returns

None.

Example

FCW_PFM_WriteProtectEnable(PFM_WP_REGION_2);