1.9.10.12 FCW_PFM_WriteProtectRegionSetup Function
C
void FCW_PFM_WriteProtectRegionSetup( PFM_WP_REGION region, PFM_WP_REGION_SETUP setupStruct );
Summary
Creates program flash region
Description
This function creates a program flash region of given size and address. It later can be write protected using FCW_PFM_WriteProtectEnable API.
Precondition
None
Parameters
Param | Description |
---|---|
region | Region number |
setupStruct | structure having detail of the region like base address, size etc |
Returns
None.
Example
PFM_WP_REGION_SETUP setupStruct; setupStruct.regionBaseAddress = 0xC000000U setupStruct.mirrorEnable = true; setupStruct.regionSize = 0 //4KB region FCW_PFM_WriteProtectRegionSetup(PFM_WP_REGION_2, setupStruct);