1.8.19.18 SEFCx_GpnvmBitRead Function

C

__longramfunc__ uint32_t SEFCx_GpnvmBitRead(void)

Summary

Reads GPNVM bits

Description

This function reads GPNVM bits

Precondition

None.

Parameters

None

Returns

32-bit GPNVM bit

Example

uint32_t param;
param = SEFC0_GpnvmBitRead();

Remarks

It reads first 32 GPNVM bits, the following reads provide the next 32 GPNVM bits as long as it is meaningful. This function is executed from RAM