1.8.19.23 SEFCx_UserSignatureWrite Function

C

bool SEFCx_UserSignatureWrite(void *data, uint32_t length, SEFC_USERSIGNATURE_BLOCK block, SEFC_USERSIGNATURE_PAGE page);

Summary

Writes the user signature of length bytes

Description

This function writes the user signature of the length bytes at the given block number and page number

Precondition

None.

Parameters

Param Description
data user signature
length length of the user signature
block block number
page page number

Returns

true: request successful

false: request failed

Example

static uint8_t userSignBuffWr[USERSIGN_BUFFER_SIZE];          
// Write User Signature
SEFC0_UserSignatureWrite((uint32_t *)userSignBuffWr, sizeof(userSignBuffWr) >> 2, BLOCK_0, PAGE_0);

Remarks

None.