1.8.19.26 SEFCx_WriteProtectionGet Function

C

uint32_t SEFCx_WriteProtectionGet(void);

Summary

Reads the write protection mode

Description

This function reads the write protection mode

Precondition

None.

Parameters

None

Returns

mode of the write protection

Example

uint32_t wp;
wp = SEFC0_WriteProtectionGet();

Remarks

None.