1.8.19.20 SEFCx_UniqueIdentifierRead Function

C

bool SEFC0_UniqueIdentifierRead(uint32_t *data, uint32_t length);

Summary

Reads the unique identifier of length bytes

Description

This function reads the unique identifier of length bytes from unique identifier area

Precondition

None.

Parameters

Param Description
data unique identifier read from memory
length length of unique identifier

Returns

true: request successful

false: request failed

Example

Remarks

During this sequence, the software cannot be fetched from the Flash.