1.8.19.7 SEFCx_IsBusy Function

C

bool SEFCx_IsBusy(void) // x - Instance of the SEFC peripheral

Summary

Returns the current status of SEFCx controller.

Description

This function is used to check is SEFCx is busy or not

Precondition

None.

Parameters

None.

Returns

true - If SEFCx peripheral is busy doing an operation.

false - If SEFCx peripheral is ready to accept new request..

Example

SEFC0_SectorErase( 0x500000 );

while(SEFC0_IsBusy());