1.1.4.36 GPIO_INTDET_TYPE Enum

C

The GPIO_INTDET_TYPE vary based on device family. Refer to the generated header file for the actual values.

Summary

This enum is used to to specify the interrupt detect event type in the GPIO_PinIntDetectConfig API

Description

This enum is used to to specify the interrupt detect event type in the GPIO_PinIntDetectConfig API

Remarks

None