1.1.4.37 GPIO_OUTPUT_BUFFER_TYPE Enum

C

The GPIO_OUTPUT_BUFFER_TYPE vary based on device family. Refer to the generated header file for the actual values.

Summary

This enum is used to to specify the pin output buffre type in the GPIO_PinOuputBufferTypeConfig API

Description

This enum is used to to specify the pin output buffre type in the GPIO_PinOuputBufferTypeConfig API

Remarks

None