1.1.4.40 GPIO_PULL_TYPE Enum

C

The GPIO_PULL_TYPE vary based on device family. Refer to the generated header file for the actual values.

Summary

This enum is used to to specify the pin pull type in the GPIO_PinPullUpPullDownConfig API

Description

This enum is used to to specify the pin pull type in the GPIO_PinPullUpPullDownConfig API

Remarks

None