2.128.1 TWIx_Initialize Function
C
/* x = TWI instance number */
/* TWI master mode */
void TWIx_Initialize(void)
Summary
Initializes given instance of the TWI peripheral.
Description
This function initializes the given instance of the TWI peripheral as configured by the user from the MCC.
Precondition
None.
Parameters
None.
Returns
None
Example
TWI1_Initialize();
Remarks
Resets the TWI module if it was already running and reinitializes it