2.128.11 TWI_TRANSFER_SETUP Struct
C
/* TWI master mode */
typedef struct
{
/* TWI Clock Speed */
uint32_t clkSpeed;
} TWI_TRANSFER_SETUP;
Summary
I2C transfer setup data structure
Description
This data structure defines the TWI Transfer Setup data and is used in the TWIx_TransferSetup API to change the I2C speed at run-time.
Remarks
None.