2.5.6 AFECx_ConversionStart Function
C
void AFECx_ConversionStart() // x - Instance of the AFEC peripheral
Summary
Starts the ADC conversion of all the enabled channels with the software trigger
Description
This function starts ADC conversion of all the enabled channels. Trigger is common for all the enabled channels. And channels are converted in sequential order or in user decided order based on configuration.
Precondition
AFECx_Initialize() function must have been called first for the associated instance and channels must have been enabled using AFECx_ChannelsEnable() function.
Parameters
None
Returns
None.
Example
AFEC0_Initialize(); AFEC0_ChannelsEnable(AFEC_CH0); AFEC0_ConversionStart();
Remarks
This function should be called only when SW trigger for conversion is selected.