2.5.7 AFECx_ChannelResultIsReady Function
C
bool AFECx_ChannelResultIsReady(AFEC_CHANNEL channel) // x - Instance of the AFEC peripheral
Summary
Returns the status of the channel conversion
Description
This function returns the status of the channel whether conversion is complete and result is available
Precondition
AFECx_Initialize() function must have been called first for the associated instance.
Parameters
| Param | Description |
|---|---|
| channel | channel number |
Returns
false - channel is disabled or conversion is not yet finished true - channel is enabled and result is available
Example
bool ch_status; AFEC0_Initialize(); AFEC0_ChannelsEnable(AFEC_CH0); AFEC0_ConversionStart(); ch_status = AFEC0_ChannelResultIsReady(AFEC_CH0);
Remarks
None