2.81.20 PIO_PinInterruptEnable Function
C
void PIO_PinInterruptEnable(PIO_PIN pin)
Summary
Enables IO interrupt on selected IO pin.
Description
This function enables interrupt on selected IO pin.
Precondition
Corresponding pin must be configured in interrupt mode in MCC Pin Manager. PIO_Initialize() must have been called.
Parameters
| Param | Description |
|---|---|
| pin | One of the IO pins from the enum PIO_PIN |
Returns
None.
Example
PIO_PinInterruptEnable(PIO_PIN_PB3);
Remarks
None.