2.81.19 PIO_PinOutputEnable Function
C
void PIO_PinOutputEnable(PIO_PIN pin)
Summary
Enables selected IO pin as output.
Description
This function enables selected IO pin as output.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pin | One of the IO pins from the enum PIO_PIN |
Returns
None.
Example
PIO_PinOutputEnable(PIO_PIN_PB3);
Remarks
None.