2.94.15 RAM_ECC_Disable Function
C
void RAM_ECC_Disable(void)
Summary
Disable the ECC functionality for the RAM.
Description
This function deactivates ECC error detection and correction for the RAM module.
Precondition
None
Parameters
None
Returns
None
Example
RAM_ECC_Disable();