2.94.7 RAM_ECC_Initialize Function
C
void RAM_ECC_Initialize(void)
Summary
Enables ECC error detection interrupts for the RAM module.
Description
This function configures the RAM module to enable interrupts for both single-bit error correction (SERREN) and double-bit error detection (DERREN), ensuring error events are captured and handled.
Precondition
None
Parameters
None
Returns
Always returns true.
Example
RAM_ECC_Initialize();