2.117.2 SUPC_SelectVoltageRegulator Function
C
void SUPC_SelectVoltageRegulator( SUPC_VREGSEL regsel );
Summary
Selects the main voltage regulator.
Description
There are two voltage regulators which can supply VDDCORE. Default selection is the LDO regulator. Refer the datasheet for criteria to decide which regulator is suitable for an end product.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| regsel | Identifies the voltage regulator to be selected |
Returns
None.
Example
SUPC_SelectVoltageRegulator( SUPC_VREGSEL_BUCK );
Remarks
None.