2.117.3 SUPC_SelectTempSenorChannel Function
C
void SUPC_SelectTempSenorChannel( SUPC_TSSEL sensor );
Summary
Selects a specific channel of the temperature sensor.
Description
There are two temperature sensor channels controlled by the SUPC. These channels can be used by the ADCs on the device to measure temperature. Refer datasheet chapters for ADC and SUPC on the temperature sensor configuration and usage.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| sensor | Identifies the temperature sensor to be selected |
Returns
None.
Example
SUPC_SelectTempSenorChannel( SUPC_TSSEL_PTAT );
Remarks
None.