2.53.14 HEMC_TestModeSetCbValue Function
C
void HEMC_TestModeSetCbValue(HEMC_HEMC_CHANNEL channel, uint16_t tcb1)
Summary
Set the HEMC peripheral HECC test mode check bit values.
Description
Set the HEMC peripheral HECC test mode check bit values.
Precondition
None.
Parameters
Param | Description |
---|---|
channel | HECC channel for the memory type |
tcb1 | Test check bit value to set |
Returns
None
Example
HEMC_TestModeSetCbValue(HEMC_HEMC_CH_HSDRAMC, 0x1);
Remarks
None