2.53.10 HEMC_TestModeReadDisable Function
C
void HEMC_TestModeReadDisable(HEMC_HEMC_CHANNEL channel)
Summary
Disable the HEMC peripheral HECC test mode Read.
Description
Disable the HEMC peripheral HECC test mode Read.
Precondition
None.
Parameters
Param | Description |
---|---|
channel | HECC channel for the memory type |
Returns
None
Example
HEMC_TestModeReadDisable(HEMC_HEMC_CH_HSDRAMC);
Remarks
None