2.53.17 HEMC_Write32 Function

C

void HEMC_Write32(uint32_t dataAddress, uint32_t data)

Summary

Writes 32 bit data at the given address.

Description

Writes 32 bit data at the given address.

Precondition

None.

Parameters

ParamDescription
dataAddressAddress were data is written.
dataData written.

Returns

None.

Example

HEMC_Write32((uint32_t)(0x60000000U), (uint32_t)(0xABCDABCD));

Remarks

None.