3.12.19.6 SEFC_GpnvmBitSet Function
C
__longramfunc__ void SEFC_GpnvmBitSet(uint8_t GpnvmBitNumber)
Summary
Sets the GPNVM bit
Description
This function sets the GPNVM bit.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| GpnvmBitNumber | Bit number |
Returns
None.
Example
SEFC_GpnvmBitSet(0x02U);
Remarks
This function is executed from RAM