3.12.19.13 SEFC_RegionUnlock Function
C
void SEFC_RegionUnlock(uint32_t address);
Summary
Unlocks a Flash region.
Description
This function take an address as a parameter and unlocks the region associated with it.
Precondition
Validate if SEFCx controller is ready to accept new request by calling SEFC_IsBusy()
Parameters
| Param | Description |
|---|---|
| address | Address of the page to be unlocked |
Returns
None.
Example
SEFC_RegionUnlock(0x00500000); while(SEFC_IsBusy(0x00500000));