3.12.19.4 SEFC_GpnvmBitClear Function
C
__longramfunc__ void SEFC_GpnvmBitClear(uint8_t GpnvmBitNumber)
Summary
Clears the GPNVM bit
Description
This function clears given GPNVM bit.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| GpnvmBitNumber | Bit number |
Returns
None.
Example
SEFC_GpnvmBitClear(0x02U);
Remarks
This function is executed from RAM