2.127.9 TSENS_ConversionStart Function
C
void TSENS_ConversionStart(void);
Summary
Starts the temperature measurement
Description
This function starts the temperature measurement and conversion by software trigger.
Precondition
TSENS_Initialize() function must have been called first for the associated instance.
Parameters
NoneReturns
None.
Example
TSENS_Initialize(); TSENS_Enable(); TSENS_ConversionStart();
Remarks
This function should be called for each conversion when SW trigger for conversion is selected.