2.127.11 TSENS_WindowModeSet Function

C

void TSENS_WindowModeSet(TSENS_WINMODE mode);

Summary

Configures the comparison window mode

Description

This function configures the mode of the Window monitor.

Precondition

TSENS_Initialize() function must have been called first for the associated instance

Parameters

ParamDescription
modewindow monitor mode

Returns

None.

Example

TSENS_Initialize();
TSENS_WindowModeSet(TSENS_WINMODE_BETWEEN_WINLT_AND_WINUT);

Remarks

None.