2.49.9 GENERIC_TIMER_DelayUs Function
C
void GENERIC_TIMER_DelayUs(uint32_t delay_us);
Summary
Delays processing for x microseconds.
Description
Delays execution by using the generic timer to determine when given number of microseconds has expired.
Precondition
generic timer is configured, running with interrupt enabled.
Parameters
| Param | Description |
|---|---|
| delay_ms | number of microseconds to delay |
Returns
None.