2.49.11 GENERIC_TIMER_CALLBACK Typedef
C
typedef void (*GENERIC_TIMER_CALLBACK) (uintptr_t context);
Summary
Generic Timer Interrupt Callback Function definition.
Description
Defines the function signature for the Generic Timer interrupt callback.
typedef void (*GENERIC_TIMER_CALLBACK) (uintptr_t context);
Generic Timer Interrupt Callback Function definition.
Defines the function signature for the Generic Timer interrupt callback.