2.49.8 GENERIC_TIMER_DelayMs Function
C
void GENERIC_TIMER_DelayMs(uint32_t delay_ms);
Summary
Delays processing for x milliseconds.
Description
Delays execution by using the generic timer to determine when given number of milliseconds has expired.
Precondition
Generic timer is configured, running with interrupt enabled.
Parameters
Param | Description |
---|---|
delay_ms | number of milliseconds to delay |
Returns
None.