2.133.16 XDMAC_CHANNEL_CONFIG Typedef
C
typedef uint32_t XDMAC_CHANNEL_CONFIG;
Summary
Defines the channel settings.
Description
This data type defines the channel settings and can be used to update the channel settings dynamically .
Remarks
This feature may not be available on all devices. Refer to the specific device data sheet to determine availability.