2.133.14 XDMAC_TRANSFER_EVENT Enum
C
typedef enum
{
/* Data was transferred successfully. */
XDMAC_TRANSFER_COMPLETE,
/* Error while processing the request */
XDMAC_TRANSFER_ERROR
} XDMAC_TRANSFER_EVENT;
Summary
Enumeration of possible XDMAC transfer events.
Description
This data type provides an enumeration of all possible XDMAC transfer events.
Remarks
None.