2.133.13 XDMAC_CHANNEL Enum
C
typedef enum {
XDMAC_CHANNEL_0,
XDMAC_CHANNEL_1,
XDMAC_CHANNEL_2,
XDMAC_CHANNEL_3,
XDMAC_CHANNEL_4,
XDMAC_CHANNEL_5,
XDMAC_CHANNEL_6,
XDMAC_CHANNEL_7,
XDMAC_CHANNEL_8,
XDMAC_CHANNEL_9,
XDMAC_CHANNEL_10,
XDMAC_CHANNEL_11,
XDMAC_CHANNEL_12,
XDMAC_CHANNEL_13,
XDMAC_CHANNEL_14,
XDMAC_CHANNEL_15,
XDMAC_CHANNEL_16,
XDMAC_CHANNEL_17,
XDMAC_CHANNEL_18,
XDMAC_CHANNEL_19,
XDMAC_CHANNEL_20,
XDMAC_CHANNEL_21,
XDMAC_CHANNEL_22,
XDMAC_CHANNEL_23,
} XDMAC_CHANNEL;
Summary
This lists the set of channels available for data transfer using XDMAC.
Description
This lists the set of channels available for data transfer using XDMAC.
Remarks
None.