2.65.2 MCPWM_Start Function
C
void MCPWM_Start (void)
Summary
Starts the MCPWM module
Description
This function enables the MCPWM module.
Precondition
MCPWM_Initialize() function must have been called first for the associated instance.
Parameters
None
Returns
None.
Example
MCPWM_Initialize(); MCPWM_Start();
Remarks
None